IESNA:LM-63-2002
[TEST]P1443022
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/27/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-39)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-SB1D-760-U-T4FT-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT HIGH DENSITY LIGHT SQUARE LED LUMINAIRE 75W 70CRI 5700K w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (26) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 75.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_THDi]8.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9170.9
TILT=NONE
26 -1 1 73 22 1 1 0.5000 0.5000 0.0000
1.000 1 75.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 
 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 37 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
689.7 656.7 539.8 527.8 518.8 537.8 597.7 675.7 789.6 898.6 999.5 1141.5 1319.4 1494.3 1705.2 1904.1 2175.0 
2469.9 2699.8 3041.6 3451.4 3912.2 4289.1 4660.9 5049.7 5477.5 5887.3 6096.2 6016.3 4942.8 2722.8 1025.5 
397.8 216.9 132.9 77.0 31.0 10.0 10.0 9.0 9.0 9.0 9.0 8.0 7.0 7.0 6.0 5.0 5.0 4.0 4.0 3.0 3.0 3.0 2.0 2.0 2.0 2.0 2.0 1.0 1.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 
689.7 661.7 550.8 527.8 519.8 539.8 591.7 677.7 803.6 895.6 996.5 1138.5 1311.4 1485.3 1676.2 1891.1 2163.0 2442.9 
2664.8 3014.6 3423.5 3849.3 4245.1 4635.9 4991.7 5409.6 5829.4 6075.3 5994.3 5038.7 2824.7 1046.5 430.8 228.9 
138.9 78.0 33.0 11.0 10.0 10.0 10.0 9.0 9.0 8.0 7.0 7.0 6.0 5.0 4.0 4.0 4.0 3.0 3.0 2.0 2.0 2.0 2.0 2.0 2.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 
1.0 1.0 1.0 0.0 
689.7 660.7 579.7 513.8 522.8 540.8 590.7 645.7 760.7 854.6 940.6 1084.5 1258.4 1430.4 1624.3 1833.2 2116.0 2391.9 
2538.9 2863.7 3232.5 3678.3 4113.1 4534.9 4933.8 5378.6 5879.3 6146.2 6098.2 5353.6 3507.4 1649.3 658.7 346.8 
197.9 110.0 47.0 14.0 14.0 13.0 12.0 11.0 9.0 8.0 7.0 6.0 5.0 4.0 3.0 3.0 3.0 3.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 
1.0 1.0 1.0 1.0 0.0 
689.7 664.7 592.7 514.8 522.8 544.8 558.7 635.7 698.7 794.6 900.6 1018.5 1154.5 1322.4 1516.3 1735.2 2039.1 2371.9 
2536.9 2796.7 3154.6 3554.4 4005.2 4465.0 4949.8 5495.5 6112.2 6657.0 6875.9 6457.1 4860.8 2851.7 1349.4 
682.7 373.8 199.9 63.0 18.0 17.0 16.0 14.0 12.0 10.0 8.0 6.0 5.0 4.0 3.0 3.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 1.0 1.0 1.0 1.0 1.0 1.0 
1.0 1.0 1.0 1.0 1.0 1.0 1.0 0.0 
689.7 661.7 602.7 531.8 525.8 519.8 573.7 597.7 661.7 750.7 836.6 932.6 1041.5 1179.5 1382.4 1583.3 1887.1 2255.0 
2522.9 2740.8 3102.6 3556.4 3992.2 4506.0 5046.7 5673.4 6457.1 7403.6 8020.4 7825.5 6560.0 4589.9 2670.8 
1381.4 726.7 352.8 75.0 21.0 21.0 20.0 17.0 14.0 11.0 8.0 6.0 4.0 3.0 3.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 
1.0 1.0 1.0 1.0 0.0 1.0 1.0 0.0 
689.7 658.7 605.7 539.8 528.8 522.8 577.7 608.7 659.7 745.7 821.6 919.6 1034.5 1163.5 1313.4 1570.3 1868.2 2284.0 
2544.8 2786.7 3123.6 3503.4 4039.2 4575.9 5106.7 5750.4 6522.0 7512.6 8115.3 7799.5 6415.1 4469.0 2628.8 
1300.4 681.7 332.8 65.0 21.0 21.0 20.0 17.0 14.0 11.0 8.0 6.0 4.0 3.0 3.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 
1.0 1.0 1.0 1.0 1.0 1.0 0.0 0.0 
689.7 654.7 596.7 558.7 542.8 536.8 578.7 599.7 664.7 724.7 780.6 855.6 969.6 1079.5 1235.4 1488.3 1772.2 2112.0 
2402.9 2725.8 3096.6 3563.4 4063.2 4528.0 4971.8 5504.5 6058.3 6735.0 7017.8 6243.2 4606.9 2599.8 1136.5 
530.8 278.9 133.9 48.0 24.0 23.0 22.0 18.0 14.0 11.0 8.0 5.0 4.0 3.0 3.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 1.0 2.0 1.0 1.0 1.0 1.0 1.0 1.0 
1.0 1.0 1.0 1.0 1.0 1.0 1.0 0.0 
689.7 676.7 617.7 588.7 575.7 599.7 598.7 609.7 671.7 725.7 789.6 815.6 886.6 986.6 1174.5 1360.4 1605.3 1865.2 
2211.0 2579.8 2921.7 3292.5 3632.4 3930.2 4202.1 4431.0 4613.9 4651.9 4037.2 2583.8 1213.5 559.7 324.9 233.9 
157.9 97.0 48.0 25.0 25.0 23.0 19.0 15.0 11.0 8.0 5.0 4.0 3.0 3.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 
1.0 1.0 1.0 1.0 0.0 
689.7 684.7 631.7 620.7 626.7 643.7 659.7 692.7 743.7 764.7 770.7 805.6 857.6 953.6 1137.5 1272.4 1465.3 1679.2 
1977.1 2180.0 2397.9 2599.8 2778.7 2868.7 2884.7 2887.7 2741.8 2328.9 1528.3 775.6 403.8 271.9 209.9 164.9 
127.9 91.0 43.0 27.0 27.0 25.0 21.0 16.0 12.0 8.0 5.0 4.0 3.0 3.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 
1.0 1.0 1.0 1.0 0.0 
689.7 695.7 656.7 640.7 667.7 702.7 748.7 780.6 831.6 857.6 886.6 926.6 964.6 1041.5 1179.5 1312.4 1467.3 1683.2 
1958.1 2195.0 2401.9 2587.8 2695.8 2743.8 2784.7 2687.8 2320.9 1725.2 928.6 478.8 289.9 214.9 167.9 131.9 103.0 
71.0 34.0 27.0 28.0 25.0 21.0 17.0 13.0 9.0 6.0 5.0 4.0 3.0 3.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 
1.0 1.0 0.0 
689.7 704.7 680.7 642.7 652.7 711.7 740.7 801.6 858.6 888.6 929.6 975.6 1044.5 1196.5 1325.4 1508.3 1740.2 1985.1 
2260.0 2552.8 2815.7 3084.6 3292.5 3418.5 3355.5 3054.6 2473.9 1522.3 727.7 339.8 219.9 160.9 115.9 82.0 56.0 
29.0 9.0 6.0 6.0 6.0 5.0 5.0 4.0 3.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 0.0 
689.7 704.7 691.7 650.7 666.7 728.7 773.6 845.6 900.6 939.6 975.6 1024.5 1094.5 1176.5 1287.4 1431.4 1636.3 1864.2 
2087.1 2317.0 2529.9 2715.8 2849.7 2890.7 2774.7 2475.9 1936.1 1213.5 554.7 273.9 176.9 128.9 94.0 61.0 35.0 8.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.0 1.0 1.0 1.0 1.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 1.0 2.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 0.0 
689.7 704.7 687.7 672.7 718.7 749.7 841.6 894.6 971.6 1046.5 1127.5 1202.5 1277.4 1369.4 1481.3 1629.3 1805.2 
2006.1 2227.0 2425.9 2584.8 2660.8 2646.8 2523.9 2274.0 1923.1 1430.4 864.6 410.8 225.9 159.9 123.9 95.0 70.0 
47.0 23.0 4.0 4.0 4.0 4.0 4.0 3.0 3.0 2.0 2.0 2.0 1.0 2.0 1.0 1.0 2.0 2.0 2.0 1.0 2.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 0.0 0.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 
0.0 
689.7 706.7 713.7 800.6 805.6 855.6 921.6 1025.5 1044.5 1065.5 1087.5 1122.5 1131.5 1175.5 1186.5 1193.5 1207.5 
1234.4 1239.4 1182.5 1089.5 949.6 787.6 615.7 482.8 377.8 305.9 248.9 213.9 187.9 166.9 145.9 124.9 103.0 78.0 45.0 
21.0 20.0 21.0 19.0 16.0 13.0 10.0 7.0 5.0 3.0 3.0 2.0 2.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
689.7 715.7 748.7 736.7 770.7 848.6 896.6 948.6 1003.5 1007.5 1007.5 1006.5 984.6 953.6 904.6 858.6 776.6 715.7 
653.7 592.7 530.8 467.8 421.8 385.8 354.8 327.9 305.9 283.9 264.9 244.9 224.9 199.9 170.9 139.9 101.0 52.0 17.0 16.0 
17.0 16.0 14.0 11.0 9.0 6.0 4.0 3.0 2.0 2.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
689.7 731.7 758.7 720.7 803.6 846.6 932.6 986.6 997.5 1031.5 1020.5 966.6 916.6 865.6 806.6 774.6 741.7 707.7 662.7 
619.7 580.7 555.7 532.8 503.8 472.8 446.8 417.8 382.8 355.8 322.9 291.9 257.9 216.9 168.9 115.9 63.0 13.0 13.0 14.0 
14.0 13.0 11.0 9.0 7.0 5.0 3.0 2.0 2.0 2.0 1.0 1.0 1.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
689.7 739.7 746.7 733.7 823.6 869.6 963.6 1013.5 1021.5 1035.5 1043.5 988.6 939.6 903.6 861.6 819.6 775.6 736.7 
700.7 678.7 664.7 666.7 652.7 628.7 596.7 560.7 513.8 473.8 430.8 392.8 357.8 322.9 287.9 241.9 179.9 105.0 10.0 10.0 
12.0 13.0 12.0 11.0 9.0 7.0 6.0 5.0 4.0 3.0 2.0 2.0 1.0 1.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
689.7 753.7 751.7 773.6 840.6 952.6 945.6 1014.5 1068.5 1100.5 1058.5 1032.5 1014.5 974.6 919.6 862.6 803.6 747.7 
709.7 680.7 674.7 668.7 657.7 637.7 600.7 564.7 537.8 507.8 477.8 445.8 415.8 380.8 341.8 297.9 236.9 152.9 8.0 9.0 
10.0 11.0 12.0 11.0 10.0 8.0 6.0 5.0 4.0 3.0 2.0 2.0 1.0 1.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
689.7 764.7 735.7 767.7 903.6 933.6 1002.5 1056.5 1119.5 1146.5 1118.5 1091.5 1064.5 1033.5 970.6 890.6 816.6 
743.7 684.7 651.7 632.7 610.7 583.7 539.8 511.8 491.8 470.8 453.8 435.8 411.8 390.8 357.8 317.9 270.9 210.9 134.9 6.0 
7.0 8.0 10.0 10.0 10.0 9.0 8.0 7.0 6.0 4.0 4.0 3.0 2.0 1.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
689.7 790.6 720.7 780.6 888.6 963.6 1025.5 1085.5 1174.5 1150.5 1148.5 1130.5 1102.5 1057.5 987.6 896.6 802.6 
718.7 649.7 616.7 580.7 541.8 504.8 465.8 443.8 423.8 403.8 386.8 370.8 350.8 338.8 304.9 260.9 212.9 169.9 102.0 3.0 
5.0 6.0 8.0 8.0 9.0 8.0 7.0 6.0 5.0 5.0 4.0 3.0 2.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
689.7 792.6 734.7 781.6 915.6 956.6 1060.5 1125.5 1200.5 1180.5 1156.5 1131.5 1100.5 1059.5 997.5 908.6 807.6 
702.7 618.7 573.7 531.8 496.8 453.8 428.8 403.8 381.8 362.8 343.8 332.8 324.9 336.8 294.9 238.9 186.9 138.9 61.0 1.0 
3.0 4.0 6.0 7.0 8.0 8.0 7.0 6.0 6.0 5.0 4.0 3.0 2.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
689.7 795.6 744.7 779.6 915.6 947.6 1076.5 1113.5 1216.4 1185.5 1162.5 1139.5 1111.5 1064.5 1001.5 912.6 814.6 
703.7 616.7 570.7 532.8 493.8 450.8 423.8 398.8 376.8 354.8 337.8 327.9 321.9 331.8 272.9 227.9 184.9 137.9 52.0 1.0 
2.0 4.0 6.0 7.0 8.0 8.0 7.0 6.0 6.0 5.0 4.0 3.0 2.0 2.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
